IESNA:LM-63-2002
[TEST]P1335209
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R30B2750DE010 E3A301MW_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R30 optic, 3000K CCT AND, 90CRI , E3A301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]107
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
5.1 8.4 15.3 34.6 87.3 175.9 278.6 362.3 424 453.9
450 432.2 419.9 405.1 383.4 353.5 305.7 239.7 165.6 91.4
36.6 12.8 2.8 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0
5.1 8.5 15 32.3 82.7 169.7 268.1 358.1 421.2 453.4
451.7 433.3 420.4 405 380.9 347.2 299 235.1 159.7 84.1
36.3 12.8 3.1 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0
5.1 8.5 14.6 31.6 78.9 162.4 256.7 341.2 400.8 438.6
443.3 428.1 413.9 397.4 370.6 332.5 279 208.3 138.5 71.9
28.8 11 2.9 0.3 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0
5.1 8.3 14.6 30.7 71.2 148.3 238.8 316.8 374.8 412
423.6 412.9 397.6 378.8 349.1 303.9 244.2 173.5 109.1 56.5
20.5 9 2.7 0.4 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0
5.1 8.2 13.7 27.4 61.5 130.2 209.1 280.5 333.9 368.7
382 374.2 356.6 333.5 299.1 250.8 189.7 125.2 75.2 37.8
14.5 7 2.6 0.5 0.1 0.1 0.1 0.1 0.1 0.1
0 0.1 0 0 0 0 0
5.1 8.2 13.2 24.7 52.2 107.1 175.9 237.7 284.8 313.1
324.7 316.3 297.1 270.2 234.1 183.5 132.1 84.3 46.7 24.5
11.1 5.1 2.2 0.5 0.1 0 0.1 0.1 0.1 0.1
0.1 0.1 0 0.1 0 0 0
5.1 7.9 12.5 21.7 43.6 86.5 138.8 192 226.8 249.2
255.9 246.6 224.7 196.9 161.4 119.7 80.7 48.5 27.2 13.7
6.8 3.4 1.5 0.4 0.1 0 0.1 0.1 0.1 0.1
0.1 0.1 0 0.1 0 0 0
5.1 7.8 11.7 19.1 33.6 64.6 103.9 144.3 169.5 184.1
184.1 172.3 150.4 124.3 94.6 66.5 43.3 25.6 13.4 7.2
3.9 1.9 0.7 0.2 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0
5.1 7.5 11.1 16.6 26.8 45.4 72.8 98.3 116 121.4
117.4 105.8 88.2 67.8 48.8 33.3 21 11.8 6.7 3.8
2 0.7 0.2 0 0 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0
5.1 7.2 10.2 14.6 21.3 31.4 47.4 62.1 71.4 72.6
67.3 57.8 46.3 35.2 24.9 16.5 9.9 5.7 3.4 1.7
0.6 0.2 0 0 0 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0
5.1 6.3 7.2 8 8.6 8.8 8.6 8 7.1 6
5 4.1 3 1.8 1.1 0.7 0.4 0.1 0 0
0.1 0.1 0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3
0.3 0.2 0.2 0.2 0.2 0.2 0
5.1 5.1 4.8 4.3 3.7 3.1 2.5 2 1.6 1.2
0.8 0.5 0.3 0.1 0.1 0 0 0 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.4
0.3 0.3 0.3 0.3 0.3 0.3 0
5.1 4 3 2.2 1.7 1.3 0.8 0.5 0.2 0.1
0 0 0 0 0 0 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.2 0.2 0.2 0.2 0
5.1 3.3 2.2 1.5 1 0.6 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.2 0.2 0.2 0.1 0.1 0
5.1 2.9 1.9 1.2 0.7 0.3 0.1 0 0 0
0 0 0 0 0 0 0 0 0.1 0.2
0.2 0.3 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.3 0.3 0.2 0.2 0.1 0.1 0
5.1 2.8 1.8 1.1 0.7 0.2 0.1 0 0 0
0 0 0 0 0 0 0 0 0.1 0.2
0.3 0.3 0.4 0.4 0.5 0.4 0.5 0.5 0.4 0.4
0.3 0.3 0.2 0.2 0.1 0.1 0
